(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS10 model 10W single output

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SUS10053R3B
SUS10053R3BP
SUS100505B
SUS100505BP
SUS100505C
SUS100512B
SUS100512BP
SUS100512C
SUS100515BP
SUS100515C
SUS10123R3B
SUS10123R3BP
SUS10123R3C
SUS101205B
SUS101205BP
SUS101205C
SUS101212B
SUS101212BP
SUS101212C
SUS101215BP
SUS101215C
SUS10243R3B
SUS10243R3BP
SUS10243R3C
SUS102405B
SUS102405BP
SUS102405C
SUS102412BP
SUS102412C
SUS102415B
SUS102415BP
SUS10483R3B
SUS10483R3BP
SUS10483R3C
SUS104805BP
SUS104812B
SUS104812BP
SUS104812C
SUS104815BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Packing Type

664,787 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V2.66.5DC4.5 to 98.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V2.66.5DC4.5 to 98.583.21 to 3.423.135~3.465 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC5V26.5DC4.5 to 9104.9 to 5.214.75~5.25 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 9 Day(s) or more -DC5V26.5DC4.5 to 9104.9 to 5.214.75~5.25 (external resistance)Tray

664,787 IDR

1 Piece(s) 9 Day(s) or more -DC5V210.18DC4.5 to 9104.9 to 5.214.75~5.25 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V0.96.5DC4.5 to 910.811.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V0.96.5DC4.5 to 910.811.64 to 12.3611.4-12.6 (external resistance)Tray

664,787 IDR

1 Piece(s) 9 Day(s) or more -DC12V0.910.18DC4.5 to 910.811.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC15V0.76.5DC4.5 to 910.514.55 to 15.4514.25~15.75 (external resistance)Tray

440,157 IDR

1 Piece(s) 9 Day(s) or more -DC15V0.710.18DC4.5 to 910.514.55 to 15.4514.25~15.75 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.66.5DC9 to 188.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.66.5DC9 to 188.583.21 to 3.423.135~3.465 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V2.610.18DC9 to 188.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC5V26.5DC9 to 18104.9 to 5.214.75~5.25 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC5V26.5DC9 to 18104.9 to 5.214.75~5.25 (external resistance)Tray

440,157 IDR

1 Piece(s) 9 Day(s) or more -DC5V210.18DC9 to 18104.9 to 5.214.75~5.25 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V16.5DC9 to 181211.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V16.5DC9 to 181211.64 to 12.3611.4-12.6 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V110.18DC9 to 181211.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 9 Day(s) or more -DC15V0.86.5DC9 to 181214.55 to 15.4514.25~15.75 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.810.18DC9 to 181214.55 to 15.4514.25~15.75 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.66.5DC18 to 368.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.66.5DC18 to 368.583.21 to 3.423.135~3.465 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V2.610.18DC18 to 368.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC5V26.5DC18 to 36104.9 to 5.214.75~5.25 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 9 Day(s) or more -DC5V26.5DC18 to 36104.9 to 5.214.75~5.25 (external resistance)Tray

664,787 IDR

1 Piece(s) 11 Day(s) or more -DC5V210.18DC18 to 36104.9 to 5.214.75~5.25 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 9 Day(s) or more -DC12V16.5DC18 to 361211.64 to 12.3611.4-12.6 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V110.18DC18 to 361211.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.86.5DC18 to 361214.55 to 15.4514.25~15.75 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.86.5DC18 to 361214.55 to 15.4514.25~15.75 (external resistance)Tray

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.66.5DC36 to 768.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.66.5DC36 to 768.583.21 to 3.423.135~3.465 (external resistance)Tray

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V2.610.18DC36 to 768.583.21 to 3.423.135~3.465 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 31 Day(s) or more 10DC5V26.5DC36 to 76104.9 to 5.214.75~5.25 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V16.5DC36 to 761211.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V16.5DC36 to 761211.64 to 12.3611.4-12.6 (external resistance)Tray

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC12V110.18DC36 to 761211.64 to 12.3611.4-12.6 (external resistance)Plastic cover

440,157 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.86.5DC36 to 761214.55 to 15.4514.25~15.75 (external resistance)Tray

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 10 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Width(mm) 39.2 Depth(mm) 21.0 Excess current protective circuit Available
Remote control Available Other optional functions NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)