(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUS3 model 3W single output

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SUS3053R3B
SUS3053R3BP
SUS3053R3C
SUS30505BP
SUS30505C
SUS30512BP
SUS30512C
SUS30515B
SUS30515BP
SUS30515C
SUS3123R3B
SUS3123R3BP
SUS3123R3C
SUS31205BP
SUS31212B
SUS31212BP
SUS31212C
SUS31215B
SUS31215BP
SUS31215C
SUS3243R3B
SUS3243R3BP
SUS32405B
SUS32405BP
SUS32412B
SUS32412BP
SUS32415BP
SUS32415C
SUS3483R3B
SUS3483R3BP
SUS3483R3C
SUS34805BP
SUS34805C
SUS34812BP
SUS34815BP
SUS34815C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOutput voltage (Single only) Rated output current (single only)
(A)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Packing Type

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V0.6DC4.5 to 91.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V0.6DC4.5 to 91.983.21 to 3.423.135~3.465 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V0.6DC4.5 to 91.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC5V0.6DC4.5 to 934.9 to 5.214.75~5.25 (external resistance)Tray

370,650 IDR

1 Piece(s) 11 Day(s) or more -DC5V0.6DC4.5 to 934.9 to 5.214.75~5.25 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC12V0.25DC4.5 to 9311.64 to 12.3611.4-12.6 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC12V0.25DC4.5 to 9311.64 to 12.3611.4-12.6 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.2DC4.5 to 9314.55 to 15.4514.25~15.75 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC15V0.2DC4.5 to 9314.55 to 15.4514.25~15.75 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.2DC4.5 to 9314.55 to 15.4514.25~15.75 (external resistance)Plastic cover

360,787 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V0.6DC9 to 181.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC3.3V0.6DC9 to 181.983.21 to 3.423.135~3.465 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V0.6DC9 to 181.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

418,782 IDR

1 Piece(s) 11 Day(s) or more -DC5V0.6DC9 to 1834.9 to 5.214.75~5.25 (external resistance)Tray

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC12V0.25DC9 to 18311.64 to 12.3611.4-12.6 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC12V0.25DC9 to 18311.64 to 12.3611.4-12.6 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC12V0.25DC9 to 18311.64 to 12.3611.4-12.6 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.2DC9 to 18314.55 to 15.4514.25~15.75 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.2DC9 to 18314.55 to 15.4514.25~15.75 (external resistance)Tray

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC15V0.2DC9 to 18314.55 to 15.4514.25~15.75 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC3.3V0.6DC18 to 361.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC3.3V0.6DC18 to 361.983.21 to 3.423.135~3.465 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC5V0.6DC18 to 3634.9 to 5.214.75~5.25 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC5V0.6DC18 to 3634.9 to 5.214.75~5.25 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC12V0.25DC18 to 36311.64 to 12.3611.4-12.6 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC12V0.25DC18 to 36311.64 to 12.3611.4-12.6 (external resistance)Tray

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC15V0.2DC18 to 36314.55 to 15.4514.25~15.75 (external resistance)Tray

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC15V0.2DC18 to 36314.55 to 15.4514.25~15.75 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V0.6DC36 to 761.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V0.6DC36 to 761.983.21 to 3.423.135~3.465 (external resistance)Tray

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC3.3V0.6DC36 to 761.983.21 to 3.423.135~3.465 (external resistance)Plastic cover

306,087 IDR

1 Piece(s) 9 Day(s) or more -DC5V0.6DC36 to 7634.9 to 5.214.75~5.25 (external resistance)Tray

233,021 IDR

1 Piece(s) 9 Day(s) or more -DC5V0.6DC36 to 7634.9 to 5.214.75~5.25 (external resistance)Plastic cover

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC12V0.25DC36 to 76311.64 to 12.3611.4-12.6 (external resistance)Tray

233,021 IDR

1 Piece(s) 31 Day(s) or more 10DC15V0.2DC36 to 76314.55 to 15.4514.25~15.75 (external resistance)Tray

233,021 IDR

1 Piece(s) 11 Day(s) or more -DC15V0.2DC36 to 76314.55 to 15.4514.25~15.75 (external resistance)Plastic cover

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 3 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV
Height(mm) 6.5 Width(mm) 24 Depth(mm) 15.1
Excess current protective circuit Available Remote control Available Other optional functions NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)