(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DIN Rail Power Supply DLP Series

DIN Rail Power Supply DLP Series

[Features]
· DIN rail mounting compatible power supply.
· When overload output short circuit, red LED lights up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DLP120-24-1/CO

 
Part Number
DLP120-24-1/CO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

2,591,384 IDR

1 Piece(s) 88 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Capacity(W) 120 Number of Outputs Single
Input Voltage AC-dedicated Output voltage (Single only) DC24V Rated output current (single only)(A) 5
Input/output terminal shape Other Representative Standard CE / UL / CUL / CSA Dimension height(mm) 97
Dimension width(mm) 60 Dimension depth(mm) 110 Input voltage range (AC)(V) AC85~132/170~265 (automatic switching)
Protection function Excess voltage protection, excess voltage protection / Excess voltage protection Remote logic Printed circuit board coating specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)