(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DIN Rail Power Supply m_series_language_244560

DIN Rail Power Supply m_series_language_244560

Click this image to zoom it.

Move the mouse over the image to zoom

  • DIN Rail Power Supply m_series_language_244560
  • DIN Rail Power Supply m_series_language_244560

Single output switching power supply (DIN rail / mount model)

[function]
· Universal AC input / full range
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling
· POWER-ON LED display

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DR-120-24
DR-4524
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship m_series_spec_item_renamed_language_6470824
(W)
m_series_spec_item_renamed_language_6470830
(A)
m_series_spec_item_renamed_language_6470844 m_series_spec_item_renamed_language_6470846
(mm)
m_series_spec_item_renamed_language_6470848
(mm)
m_series_spec_item_renamed_language_6470850
(mm)
m_series_spec_item_renamed_language_6470792
(V m_spec_item_language_213601)
m_series_spec_item_renamed_language_6470794
(V m_spec_item_language_213603)

993,561 IDR

1 Piece(s) 7 Day(s) or more 1205CE / UL / CUL / TUV10.27.165.5AC88 to 132/AC176 to 264/DC248 to 37024–28

483,409 IDR

1 Piece(s) 7 Day(s) or more 482CE / UL / CUL677893AC85 to 264/DC120 to 37021.6 to 26.4

Loading...

  1. 1

Basic Information

m_series_spec_item_renamed_language_6470822 DIN rail direct attachment m_series_spec_item_renamed_language_6470820 Single m_series_spec_item_renamed_language_6470826 AC/DC
m_series_spec_item_renamed_language_6470828 DC24V m_series_spec_item_renamed_language_6470838 Screw m_series_spec_item_renamed_language_6470796(m_spec_item_language_213605) CB (international authentication)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)