(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Bush (Hidden / PG Screw)【1-100 Pieces Per Package】

Cable Bush (Hidden / PG Screw)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Hidden cap to close the PG screw round hole

  • Flame-Retardant

● This is a blind cap to block the cable clamps and other holes drilled in the box.
● Mounting screws are PG screws.


* The appearance and specifications are subject to change without notice.

PDF

Part Number

Configured Part Number is shown.

Specifications

Cable Bush (Hidden / PG Screw):Related Image

1 Pack Unit
50 ~ 100 Pieces

Model NumberNo.ColorMaterialQuantity per
Pack
Screw SizeSize (mm)
ABCD
HPSPGPG7B
(Black)
Resin
66 Nylon
UL94V-2
100P
(100 Pieces)
PG712.214.810.06.0
PG9PG915.118.710.4
PG11PG1118.521.7
PG13.5PG13.520.323.710.3
PG16PG1622.327.0
PG21PG2128.232.812.87.8
PG2950 P (50 Pieces)PG2937.044.113.3

Model NumberNo.ColorScrew SizeSize (mm)
ABD
HCUPGPG7BrassPG712.2168
PG9PG915.1168
PG11PG1118.5208
PG13.5PG13.520.3258
PG16PG1622.3308
PG21PG2128.2388
PG29PG2937479

More Information

Cable Bush (Hidden / PG Screw):Related Image

Part Number
HCUPG-PG7
HCUPG-PG9
HCUPG-PG11
HCUPG-PG13.5
HCUPG-PG16
HCUPG-PG21
HCUPG-PG29
HPSPG-PG9-B-100P
HPSPG-PG11-B-100P
HPSPG-PG13.5-B-100P
HPSPG-PG16-B-100P
HPSPG-PG21-B-100P
HPSPG-PG29-B-50P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipMaterial (Main body) Color Screw size Outer diameter
(φ)
Number with packs
(P)
Mounting hole diameter
(mm)

111,072 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG714.810012.2

125,561 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG918.710015.1

133,609 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG1121.710018.5

141,658 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG13.523.710020.3

157,755 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG162710022.3

206,049 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG2132.810028.2

254,341 IDR

1 Piece(s)Available 8 Day(s) or more Brass (Nickel-plated)Nickel-platedPG2944.15037

177,072 IDR

100 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 66 Nylon UL94V-2BlackPG918.710015.1

217,316 IDR

100 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 66 Nylon UL94V-2BlackPG1121.710018.5

241,463 IDR

100 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 66 Nylon UL94V-2BlackPG13.523.710020.3

264,000 IDR

100 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 66 Nylon UL94V-2BlackPG162710022.3

362,195 IDR

100 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 66 Nylon UL94V-2BlackPG2132.810028.2

292,975 IDR

50 Pieces Per Package

1 Pack(s)Available 8 Day(s) or more 66 Nylon UL94V-2BlackPG2944.15037

Loading...

  1. 1

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)