(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Peak Load Compatible Power Supply Ideal for Driving Motors
Part Number
Configured Part Number is shown.
ESP12-150-48-VM
Model Number | Output Power | Output Voltage | Specifications |
ESP12 | 150 | 24 36 48 | VM |
320 |
Model Number | ESP12-150-24-VM | ESP12-150-36-VM | ESP12-150-48-VM | ESP12-320-24-VM | ESP12-320-36-VM | ESP12-320-48-VM | |
Input Voltage | 85 ~ 265 VAC, 120 ~ 370 VDC | ||||||
Input Frequency | 47 ~ 63Hz | ||||||
Input Current (115 / 230 VAC) | 1.8A/0.9A | 3.6A/1.8A | |||||
Input Rush Current (115 / 230 VAC) | 20A/40A | 20A/40A | |||||
Leakage Current (115 / 230 VAC) | 0.25 mA / 0.5 mA (0.75 mA max.) | 0.25 mA / 0.5 mA (0.75 mA max.) | |||||
Output Voltage | 24V | 36V | 48V | 24V | 36V | 48V | |
Output Current | 6.3A | 4.2A | 3.2A | 13.0A | 9.0A | 6.7A | |
(Peak 9.5 A) | (Peak 6.3A) | (Peak 4.8A) | (Peak 17.3A) | (Peak 11.5A) | (Peak 8.7A) | ||
Maximum Output Power | 151.2W | 151.2W | 153.6W | 312.0W | 324.0W | 321.6W | |
(Peak 228.0W) | (Peak 226.8W) | (Peak 230.4W) | (Peak 415.2W) | (Peak 414.0W) | (Peak 417.6W) | ||
Output Ripple Noise (By Measurement Method) | 150 mVp-p | 190 mVp-p | 240 mVp-p | 150 mVp-p | 200 mVp-p | 240 mVp-p | |
Output Voltage Variable Range | 21.6 ~ 26.4V | 32.4 ~ 39.6V | 43.2 ~ 52.8V | 21.6 ~ 26.4V | 30.0 ~ 40.0V | 43.2 ~ 52.8V | |
Output Voltage Allowable Difference | ±1.0% | ±1.0% | |||||
Output Voltage Maximum Input Fluctuation | 96mV | 120mV | 150mV | 48mV | 72mV | 96mV | |
Output Voltage Maximum Load Fluctuation | 120mV | 120mV | 120mV | 120mV | 180mV | 240mV | |
Efficiency (115 / 230 VAC) | 81% / 84% | 82% / 85% | 83% / 86% | 82% / 86% | 83% / 87% | 83% / 87% | |
Startup Time (115 / 230 VAC) Maximum Load | 0.5s/0.5s | 1.5s/1.5s | |||||
Retention Time (115 / 230 VAC) Maximum Load | 16ms/20ms | 16ms/20ms | |||||
Over Current Protection | Constant Current Voltage Drooping Type, Automatic Recovery | Constant Current Voltage Drooping Type, Automatic Recovery | |||||
105% ~ of Peak Output Current | 105% ~ of Peak Output Current | ||||||
Over Voltage Protection | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | |||||
27.6 ~ 32.4V | 41.4 ~ 48.6V | 55.2 ~ 64.8V | 27.6 ~ 32.4V | 41.4 ~ 48.6V | 55.2 ~ 64.8V | ||
Overheating Protection | Not Provided | Output Breaker, Recovery after Input is Turned On Again | |||||
90°C ± 5°C (Power Transistor Heat Sink) | |||||||
Series Operation | Allowed | Allowed | |||||
Parallel Operation | N/A | N/A | |||||
Operation Indicator | LED Display: Green | ||||||
Operation Environment | Temperature | -10 ~ +40 °C (100%) | -10 ~ +50 °C (100%) | ||||
-10 ~ +50 °C (60%) | -10 ~ +65 °C (60%) | ||||||
Humidity | 20 ~ 90% RH (No Condensation) | 20 ~ 90% RH (No Condensation) | |||||
Cooling Method | Natural Air Cooling | Forced Air Cooling via Built-In Fan | |||||
Insulation Resistance | 100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | ||||||
Withstand Voltage | Between Input - Output: 3 kVAC, Between Input - FG: 2 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals | ||||||
Vibration Resistance | 10 ~ 55 Hz / 49.0m / s2 (5G) / 10 Minute Cycles / 1 Hour per X, Y, and Z Directions | ||||||
Impact Resistance | 196.1 m / s2 (20G) max. Once per X, Y, and Z Direction | ||||||
Standard Compliance | Safety Standards | UL60950-1, CSA60950-1, EN60950-1 | |||||
Harmonic Input | EN61000-3-2 | ||||||
Current Regulation | |||||||
EMI | FCC-Class B, EN55011/55022 B, CISPR22 Class B | ||||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11 | ||||||
Life Expectancy | Ambient Temperature 30°C, 50% Load: 2.5 Years Approx. (Under 110 VAC Input), | Ambient Temperature 40°C, Maximum Load: 7.9 Years Approx. | |||||
Approx. 3.6 Years (Under 230 VAC Input) | (Built-In Fan: 5.7 Years Approx.) | ||||||
Ambient Temperature 40°C, 50% Load: 1.2 Years Approx. (Under 110 VAC Input), | |||||||
Approx. 1.8 Years (Under 230 VAC Input) | |||||||
Terminal Block Screw Size / Cover | M3.5 Screw / With Cover | M3.5 Screw / With Cover | |||||
Mass | 620g | 900g |
Part Number |
---|
ESP12-150-48-VM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,051,541 IDR | 1 Piece(s) | Available | 8 Day(s) or more | 150 | DC48V | 3.2 | - | 50 | 181.5 | - |
Loading...
Shape | With cover | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Input/output terminal shape | Screw | Representative Standard | CE / CUL | Dimension height(mm) | 99 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy