(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Seal Special Model (ACF) ACF Type (ACF254511)

Oil Seal Special Model (ACF) ACF Type ACF254511

A high functioning seal with great lubrication. The seal can be used without lubricant in harsh conditions in which conventional oil seals cannot be used, such as high-speed rotation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ACF254511

Part Number
ACF254511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Dia. d
(φ)
Outer Diameter φ D
(mm)
Thickness b
(mm)

300,380 IDR

1 Piece(s) 66 Day(s) or more 10254511

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Lubricant / Water / Grease / Chemical Solution / Gasoline / Alcohol Seal Material Polytetrafluoroethylene (PTFE)
Seal Rim Area Material Metal Environment, Applications Chemical Resistant Products / Low Friction / For Rolling Bearings Dust Lip No
Shape Type ACF Axis actuator Rotation Attachment Method From only the shaft end
Housing Groove No Separation of Two Liquids No Operating Temperature Range Min(℃) -80
Operating Temperature Range Max(℃) 260 Operating Pressure Range Min(MPa) 0 Operating Pressure Range Max(MPa) 0.03

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)