(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Seal Washer EA423MX-8【10 Pieces Per Package】

Seal Washer EA423MX-8

【Product Specifications】
・Material-Nitrile rubber
・Material of Metal parts-Iron
・BSP…1
・OD x Thickness (mm)…42.80 x 2.50

Part Number

Configured Part Number is shown.

EA423MX-8

Part Number
EA423MX-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

181,788 IDR

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)