(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BN Cap (BN Nozzle Internal Diameter: 60 Dedicated, White)【5 Pieces Per Package】

BN Cap (BN Nozzle Internal Diameter: 60 Dedicated, White)

By using in combination with the BN nozzle (inner diameter: 60), foreign material is prevented from penetrating inside a piece of equipment, panel or piping, without requiring a through hole. The product is white.

[Features]
· Uses a flame retardant Nylon resin that does not contain toxic substances and that holds superior heat, impact, abrasion, oil, chemical, and tracking resistance characteristics in good balance.
▪ Both ends of the inner surface of the BN nozzle are chamfered to prevent scratches from appearing on the surface of objects which are inserted into it.
▪ BN nozzle is a one touch screw with threads only.
・The BN cap and BN nozzle can be fitted and installed using a one touch push.
・The internal diameter of the nozzle lines up a wide range of sizes from a small opening diameter up to a large opening diameter ⌀8–⌀120.
Black and white are available, so it can be combined with any material.

PDF

Part Number

Configured Part Number is shown.

BN60SC-IV

Part Number
BN60SC-IV
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

305,853 IDR

5 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 60 Shape Cap
Color White Outer Diameter φ(mm) 71 Number with packs(Piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)