(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BN Cap (BN Nozzle Internal Diameter: 60 Dedicated, Black)【5 Pieces Per Package】

BN Cap (BN Nozzle Internal Diameter: 60 Dedicated, Black)

By using in combination with the BN nozzle (inner diameter: 60), foreign material is prevented from penetrating inside a piece of equipment, panel or piping, without requiring a through hole. The product is black.

[Features]
· Uses a flame retardant Nylon resin that does not contain toxic substances and that holds superior heat, impact, abrasion, oil, chemical, and tracking resistance characteristics in good balance.
▪ Both ends of the inner surface of the BN nozzle are chamfered to prevent scratches from appearing on the surface of objects which are inserted into it.
▪ BN nozzle is a one touch screw with threads only.
The BN cap and BN nozzle can be fitted and installed using a one touch push.
The internal diameter of the nozzle lines up a wide range of sizes from a small opening diameter up to a large opening diameter ⌀8–⌀120.
Black and white are available, so it can be combined with any material.

PDF

Part Number

Configured Part Number is shown.

BN60SC

Part Number
BN60SC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

568,083 IDR

5 Pieces Per Package

1 Pack(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 60 Shape Cap
Color Black Outer Diameter φ(mm) 71 Number with packs(Piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)