(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint Bushing Internal Diameter 50 Flange

Joint Bushing Internal Diameter 50 Flange

This is a terminal with flange used for the outer wall of a bushing series that can adjust length through combination.

PDF

Part Number

Configured Part Number is shown.

JB5F

Part Number
JB5F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

54,732 IDR

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 50 Shape Flange
Color Gray Outer Diameter φ(mm) 97

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)