(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint Bushing Internal Diameter 50 Ring 20 mm

Joint Bushing Internal Diameter 50 Ring 20 mm

This is a bushing series extension use ring with female screw (length 18 mm) for which the length can be adjusted by combination.

PDF

Part Number

Configured Part Number is shown.

JB520

Part Number
JB520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

54,732 IDR

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 56.5 Shape Ring 20
Color Gray Outer Diameter φ(mm) 64

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)