(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint Bushing Internal Diameter 50 Ring 50 mm

Joint Bushing Internal Diameter 50 Ring 50 mm

An extension ring (length 50 mm) with internal threads for the bushing series, whose length can be adjusted by combining bushings.

PDF

Part Number

Configured Part Number is shown.

JB550

Part Number
JB550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

74,049 IDR

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 56.5 Shape Ring 50
Color Gray Outer Diameter φ(mm) 64

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)