(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BN Cap (BN Nozzle Internal Diameter: 50 Dedicated, White)【5 Pieces Per Package】

BN Cap (BN Nozzle Internal Diameter: 50 Dedicated, White)

By using it in combination with the BN nozzle (inner diameter: 50), foreign material can be prevented from entering into a pipe or through a hole or a thing penetrating through an equipment or panel no longer requiring a through hole. The product is white in color.

[Features]
・ The cap is made of a flame retardant nylon resin that does not contain toxic substances and has a good balance of heat resistance, impact resistance, abrasion resistance, oil resistance, chemical resistance and tracking resistance characteristics.
・ Both ends of the inner surface of the BN nozzle are chamfered to prevent scratches from appearing on the surface of objects which are inserted into it.
・ BN nozzle is of one-touch screw in type.
・ BN caps and BN nozzles are one-touch push in type fittings that can easily interlock into each other.
・ A vast range of small and large internal diameter BN nozzles is available, the internal diameter of the small-diameter nozzles being in the range of ⌀8–⌀120.
・ The products are available in two colors - black and white - such that they can be used with the items of any color.

PDF

Part Number

Configured Part Number is shown.

BN50SC-IV

Part Number
BN50SC-IV
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

247,902 IDR

5 Pieces Per Package

1 Pack(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 50 Shape Cap
Color White Outer Diameter φ(mm) 57 Number with packs(Piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)