(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BN Nozzle (BN90S)

BN Nozzle BN90S

· Bushing made of Nylon resin that protects cords and tubing in through-holes. Made of Nylon plastic which excels in shock resistance.

[Features]
· A flame retardant Nylon resin that does not contain toxic substances and that holds superior heat, impact, abrasion, oil, chemical, and tracking resistance characteristics in good balance.
▪ Both ends of the inner surface of the BN nozzle are chamfered to prevent scratches from appearing on the surface of objects which are inserted into it.
▪ BN nozzle is screw type with threads only.
Pushing the BN cap and the B nozzle is only a one-touch push; can easily fitted and installed.
The internal diameter of the nozzle comes in a wide range of sizes from a small opening diameter up to a large opening diameter ⌀8–⌀120.
Black and white are available, so it can be combined with any material.

PDF

Part Number

Configured Part Number is shown.

BN90S

Part Number
BN90S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSColor

283,316 IDR

1 Piece(s) 11 Day(s) or more -Black

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 90 Shape Cord bushing
Outer Diameter φ(mm) 132

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)