(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Joint Bushing Internal Diameter 50 Ring 25 mm

Joint Bushing Internal Diameter 50 Ring 25 mm

Bushing series ring (length 24mm) with internal thread for extension for which the length can be adjusted by combination.

[Features]
· Bushing made of Nylon resin that protects cords and tubing in through-holes.
· A new form nozzle system makes length adjustments possible, depending on the combination.
· Quick removal and attachment using a one-touch screw in all kinds of locations around products and equipment.
· Length is freely adjusted.
· This one will not break.
· Various combinations can be constructed using a one touch screw requiring only turning, for joints stable JIS metric trapezoidal threads (Tr60x3) are used.
The dimensions of the mounting holes is ⌀65-compatible (core drills are available), and using the cap (JB5C), opening and closing of the through holes is possible, if necessary.
Prepare a binding tool (JB5T) that can be easily and securely constructed.
A "free effective length" is sought by an extensive lineup and parts.
The used Nylon resin is resin that maintains a good balance of heat resistance, oil resistance, abrasion resistance, and chemical resistance.
Excels in the environment because it does not include flammable material (UL94V-0) or toxic substances and it is possible to obtain a safe environment because recycling is possible.
Does not expose to the outside air cables or cords in any environment; protects from corrosion or pest damage.

PDF

Part Number

Configured Part Number is shown.

JB525

Part Number
JB525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

57,950 IDR

1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 56.5 Shape Ring 25
Color Gray Outer Diameter φ(mm) 64

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)