(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BP15-FG Flexible Bush Rubber Product

BP15-FG Flexible Bush Rubber Product

[Features]
· Please use for cable protection when passing a cable through a cabinet or base.
Please use by cutting to match the outer circumference of the hole.
Can be used outdoors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BP15-1FG
BP15-2FG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAppropriate mounting plate thickness
(mm)

1,062,214 IDR

1 Piece(s) 11 Day(s) or more 101.6 to 2.0

998,409 IDR

1 Piece(s) 11 Day(s) or more 102.2 to 3.5

Loading...

  1. 1

Basic Information

Color or surface treatment Black Material EPDM (cored bar inserted) Overall Length(mm) 10000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)