(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BP17 Water Drain Cap【5 Pieces Per Package】 (Part Numbers)

BP17 Water Drain Cap

BP17 cap is a type for draining water generated within a cabinet by condensation.

[Features]
For draining water generated within a cabinet by condensation.
Because there is a screw tightening structure for the cover and body, it is possible to simply mount by only a hole drilling process.
The hole plug components for metal cabinets (⌀20) can be used without modification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP17-3

 
Part Number
BP17-3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

440,468 IDR

5 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Color or surface treatment Light beige (5Y7/1) Material AES Resin Abstract Mounting plate thickness: 1.0 mm to 4.5 mm
Note IP44

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)