(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

BCAS・BCAL dedicated blind plug BCM series

BCAS・BCAL dedicated blind plug   BCM series

A BCAS/BCAL dedicated blind plug (BCM)

[Features]
· A special optional part for use with the latch hinge option.
· This plug cannot be mounted if cover screws are used on the box.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BCM-1
BCM-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSφ
(mm)
Compatible Model Outer Diameter φ
(mm)

15,292 IDR

1 Piece(s) 8 Day(s) or more 1011.8BCAS12

19,316 IDR

1 Piece(s) 8 Day(s) or more 1017.5BCAL18.5

Loading...

  1. 1

Basic Information

Color specifications/surface treatment White Gray Material ABS

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)