(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Base For Mounting Component EA948GP-3

Base For Mounting Component EA948GP-3

【Product Specifications】
・For use to mount components to control panel, power distribution panel, distribution board, etc.
・Fixing of parts/components is also possible at the places where welding cannot be done.
・Fitting suitable screw-M4
・Body color-Black

Part Number

Configured Part Number is shown.

EA948GP-3

Part Number
EA948GP-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

184,007 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)