(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

G Hand Tap GHT

G Hand Tap GHT

From general steel to difficult-to-cut materials, this coated tap allows high efficiency threading.
[Features]
· Adopts powdered high-speed steel with excellent wear resistance.
· Tap with TiN coating on the surface and stable service life due to high-speed and high-efficiency threading.
[Features]
· For high-hardness material and long-life machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
GHT3M0.5X3
GHT4M0.7X1.5
GHT8M1X1.5
GHT8M1.25X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)

224,393 IDR

1 Piece(s) 11 Day(s) or more M30.53P464GT511182.32

217,245 IDR

1 Piece(s) 9 Day(s) or more M40.71.5P525GT513213.052

330,720 IDR

1 Piece(s) 9 Day(s) or more M811.5P706.2GT622--3

315,307 IDR

1 Piece(s) 9 Day(s) or more M81.253P706.2GT622--3

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Alloy HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Surface Treatment TiN Number of Grooves Flutes 3 Quantity of units ordered(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)