(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Tap HT (HT5M0.8X1.5)

Part Number

Configured Part Number is shown.

HT5M0.8X1.5

Part Number
HT5M0.8X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
Quantity of units ordered
(piece)

121,265 IDR

1 Piece(s) 11 Day(s) or more M50.81.5P605.5223110

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Class TAP Limit JIS2 Class

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)