(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Tap Series For General Use 3 Grooves HT-3F

Part Number
HT-3F-OH2-1.5P-M8X1.25
HT-3F-OH2-1.5P-M10X1.5
HT-3F-OH2-1.5P-M10X1.25
HT-3F-OH2-1.5P-M12X1.5
HT-3F-OH2-1.5P-M12X1.25
HT-3F-OH2-1.5P-M12X1.75
HT-3F-OH2-5P-M8X1.25
HT-3F-OH2-5P-M10X1.5
HT-3F-OH2-5P-M10X1.25
HT-3F-OH2-5P-M12X1.5
HT-3F-OH2-5P-M12X1.25
HT-3F-OH2-5P-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Link Diameter
(mm)
Thread Length Protrusion Tool No.

193,700 IDR

1 Piece(s) 9 Day(s) or more M81.251.5P706.222-22728

240,609 IDR

1 Piece(s) 11 Day(s) or more M101.51.5P75724-22734

240,609 IDR

1 Piece(s) 9 Day(s) or more M101.251.5P75724-22738

320,354 IDR

1 Piece(s) 11 Day(s) or more M121.51.5P828.529-22750

320,354 IDR

1 Piece(s) 11 Day(s) or more M121.251.5P828.529Available22754

320,354 IDR

1 Piece(s) 9 Day(s) or more M121.751.5P828.529-22744

193,700 IDR

1 Piece(s) 9 Day(s) or more M81.255P706.222-22727

240,609 IDR

1 Piece(s) 11 Day(s) or more M101.55P75724-22733

240,609 IDR

1 Piece(s) 11 Day(s) or more M101.255P75724-22737

320,354 IDR

1 Piece(s) 11 Day(s) or more M121.55P828.529-22749

320,354 IDR

1 Piece(s) 9 Day(s) or more M121.255P828.529Available22753

320,354 IDR

1 Piece(s) 11 Day(s) or more M121.755P828.529-22743

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Ductile Cast Iron (FCD) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated Precision OH2 No. of Grooves 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)