(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Tap Series High Speed Synchro Tap With Oil Hole For Steel VPO-US-POT

Point Tap Series High Speed Synchro Tap With Oil Hole For Steel VPO-US-POT

S45C can be tapped at high speeds of 50 m/min or higher

Part Number

Configured Part Number is shown.

VPO-US-POT-M6X1

Part Number
VPO-US-POT-M6X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

467,336 IDR

1 Piece(s) 11 Day(s) or more M6162OH3296108313111

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiCN No. of Grooves 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)