(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Winch Maximum Capacity 0.5 t

Hand Winch Maximum Capacity 0.5 t

Standard Unit Price:
2,187,893 IDR
Days to Ship :
11 Day(s) or more

Hand winch with an automatic brake that holds the lifting load even if the handle is released.
[Features]
· Includes a free mechanism for faster wire withdrawal compared to similar competitors' products.
· Stopping the handle also stops the load.
· Automatic brake type.
· No need to hold the handle when slackening the wire.
· Low‑cost, usable in a wide range of applications.
[Applications]
· Lifting/lowering of luggage, streamers, screens, etc.
· Installation of netting, etc. Different types of hauling work.

Basic Specifications

  • Maximum Capacity(t)
    0.5
  • Type Details
    Automatic Brake Type
  • Width(mm)
    182
  • Depth(mm)
    90
  • Height(mm)
    146
  • Trusco Code
    375-1031
  • Mass(g)
    3500
  • Material
    Steel
  • Speed reduction ratio
    1/4.25
  • Handle Length (Maximum Effectiveness)(mm)
    250
  • Wire Rope Capacity(mm x m)
    5×18
  • Specifications
    Automatic Brake Type
  • Intended Use
    For various types of towing
  • Note
    Always attach the included handle and do not use substitute tools such as a wrench.
  • Features
    An automatic brake type where you do not need to hold the handle when loosening wire.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
2,187,893 IDR

Part Number : MW500B
Days to Ship 11 Day(s) or more
Standard Unit Price 2,187,893 IDR
Quantity 1 unit

Specificationtitle

  • Maximum Capacity(t)
    0.5
  • Type Details
    Automatic Brake Type
  • Width(mm)
    182
  • Depth(mm)
    90
  • Height(mm)
    146
  • Trusco Code
    375-1031
  • Mass(g)
    3500
  • Material
    Steel
  • Speed reduction ratio
    1/4.25
  • Handle Length (Maximum Effectiveness)(mm)
    250
  • Wire Rope Capacity(mm x m)
    5×18
  • Specifications
    Automatic Brake Type
  • Intended Use
    For various types of towing
  • Note
    Always attach the included handle and do not use substitute tools such as a wrench.
  • Features
    An automatic brake type where you do not need to hold the handle when loosening wire.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)