(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Type Manual Winch, MR Type

Part Number

Configured Part Number is shown.

Part Number
MR-1
MR-5
MR-10
MR-20-M
MR-30-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

4,274,958 IDR

1 Piece(s) 11 Day(s) or more 0.11972921571/1.002505X35109-180881001 unit

6,350,357 IDR

1 Piece(s) 2 Day(s) 0.52103922111/8.902506X40109-1824163001 unit

7,827,984 IDR

1 Piece(s) 2 Day(s) 12104272111/12.603008X40109-1832173001 unit

9,388,906 IDR

1 Piece(s) 2 Day(s) 22804762501/20.003709X45109-1841291001 unit

25,070,295 IDR

1 Piece(s) 11 Day(s) or more 32986232741/35.5037012X35465-4871385001 unit

Loading...

  1. 1

Basic Information

Material Steel Specifications Mechanical brake type. Ratchet type Intended Use For lifting and towing heavy objects.
Note Wire rope is not included. Please acquire it separately. Features Wound via left-right handle round trip operation, unwindable, and attachment site cannot be selected. Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)