(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Mighty Hand Winch

Hand Mighty Hand Winch

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Small/lightweight hand‑winding type winch.
[Applications]
· For winding in banners, etc.

Part Number

Configured Part Number is shown.

Part Number
HM-300
HM-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Capacity
(t)
Product Maximum Capacity
(t)
Speed reduction ratio Trusco Code Mass
(g)
Amount Of Content

8,450,682 IDR

1 Piece(s) 11 Day(s) or more 0.3-1/4.5375-437593001 unit

10,284,498 IDR

1 Piece(s) 11 Day(s) or more Other0.14 (fast wound) 0.5 (normal wound)1/3.5 (Rapid wind) 1/12.5 (normal wind)375-4383108001 unit

Loading...

  1. 1

Basic Information

Width(mm) 210 Depth(mm) 310 Height(mm) 183
Handle Length (Maximum Effectiveness)(mm) 250 Wire Rope Capacity(mm x m) 5×40 Specifications Mechanical Brake Type
Material Steel Intended Use For winding up hanging curtains etc. Features It is a small and lightweight hand-winding winch.
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)