(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Creative Work Table, Equal Load (kg) 1000 (UTM-0960)

Creative Work Table, Equal Load (kg) 1000 UTM-0960

[Features]
· The melamine resin top board is hard and slippery, while the linoleum tabletop has resilience and is not slippery as the surface is uneven.
· Features outstanding corrosion resistance and chemical resistance.
[Applications]
· Ideal for research and experimental laboratories.

Part Number

Configured Part Number is shown.

UTM-0960

Part Number
UTM-0960
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Amount Of Content

8,469,195 IDR

1 Piece(s) 14 Day(s) or more 900600Melamine Resin Top Board241-430936.01 unit

Loading...

  1. 1

Basic Information

Product Type Medium weight work bench (uniform load of 501 kg to 2,000 kg) Height (mm) 740 Uniform Load(kg) 1000
Assembly / Completion Assembly type Main body: option Main Body Adjuster Screw Size M16×2.0
Material Main Body: Steel Specifications HLT type (1 sheet) Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)