(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Creative Work Table with 3-Tier Cabinet, Equal Load (kg) 1000 UTM-0975D3

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Creative Work Table with 3-Tier Cabinet, Equal Load (kg) 1000
Part Number: UTM-0975D3

Standard Unit Price: 19,921,805 IDR Special Price 19,921,805 IDR
Quantity: 1 unit
Days to Ship: 12 Day(s) or more

[Features]
· Uses an anti-vibration adjuster to be suitable for work that requires vibration to be suppressed.
· Comes with two lower shelves to allow the space under the workbench to be effectively utilized, and a cabinet with three drawers of the same depth that also enable management of tools and the like.
[Applications]
· Ideal for research and experimental laboratories.

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    1000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Melamine Resin Top Board
  • Drawer internal dimensions(mm)
    370×454×83
  • Trusco Code
    285-0397
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    HLT type (2 sheets)
  • Specification 2
    Drawer: 1 stage x 3 rows, D-3Z (W), with lock
  • Mass(kg)
    71.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)