(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Mat Covered AE-Type Light-Volume Work Bench

Rubber Mat Covered AE-Type Light-Volume Work Bench

Light workbench with rubber mat upholstery to absorb shocks and scratches to products.
[Features]
· The rubber mat absorbs scratches and shocks to the product.
· Material Main body: steel, handle: mat: natural rubber, top panel: cosmetic plastic.

Part Number

Configured Part Number is shown.

Features

●The rubber mat absorbs scratches and shocks to the product.

Specification

●Mat Thickness: 5mm
●Adjuster Screw Size: M16 x 2.0

Materials

●Main Body: Steel 
●Mat: Nature Rubber
●Top Board: PVC Decorative
Part Number
AE-0945G5
AE-0960G5
AE-1200G5
AE-1260G5
AE-1500G5
AE-1800G5
AE-1809G5
HAE-0945G5
HAE-0960G5
HAE-0975G5
HAE-1200G5
HAE-1209G5
HAE-1260G5
HAE-1500G5
HAE-1509G5
HAE-1560G5
HAE-1800G5
HAE-1809G5
HAE-1860G5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeight (mm) Width (mm) Depth (mm) Details Type Mass
(kg)
Amount Of Content

6,360,553 IDR

1 Piece(s) 18 Day(s) or more 745900450For sitting work (Height: 745 mm)19.51 unit

6,675,438 IDR

1 Piece(s) 18 Day(s) or more 745900600For sitting work (Height: 745 mm)23.01 unit

8,471,887 IDR

1 Piece(s) 18 Day(s) or more 7451200750For sitting work (Height: 745 mm)33.51 unit

7,880,662 IDR

1 Piece(s) 18 Day(s) or more 7451200600For sitting work (Height: 745 mm)28.01 unit

10,240,143 IDR

1 Piece(s) 18 Day(s) or more 7451500750For sitting work (Height: 745 mm)42.01 unit

11,835,058 IDR

1 Piece(s) 18 Day(s) or more 7451800750For sitting work (Height: 745 mm)44.51 unit

12,776,015 IDR

1 Piece(s) 18 Day(s) or more 7451800900For sitting work (Height: 745 mm)50.51 unit

7,160,140 IDR

1 Piece(s) 18 Day(s) or more 905900450For standing work (Height: 905 mm)20.51 unit

7,546,058 IDR

1 Piece(s) 18 Day(s) or more 905900600For standing work (Height: 905 mm)24.01 unit

7,855,011 IDR

1 Piece(s) 18 Day(s) or more 905900750For standing work (Height: 905 mm)26.51 unit

9,129,929 IDR

1 Piece(s) 18 Day(s) or more 9051200750For standing work (Height: 905 mm)32.51 unit

9,753,506 IDR

1 Piece(s) 18 Day(s) or more 9051200900For standing work (Height: 905 mm)38.01 unit

8,806,232 IDR

1 Piece(s) 18 Day(s) or more 9051200600For standing work (Height: 905 mm)29.51 unit

11,296,388 IDR

1 Piece(s) 18 Day(s) or more 9051500750For standing work (Height: 905 mm)39.51 unit

11,887,614 IDR

1 Piece(s) 18 Day(s) or more 9051500900For standing work (Height: 905 mm)44.01 unit

10,786,720 IDR

1 Piece(s) 18 Day(s) or more 9051500600For standing work (Height: 905 mm)37.51 unit

12,907,549 IDR

1 Piece(s) 18 Day(s) or more 9051800750For standing work (Height: 905 mm)45.51 unit

13,799,909 IDR

1 Piece(s) 18 Day(s) or more 9051800900For standing work (Height: 905 mm)51.51 unit

12,078,142 IDR

1 Piece(s) 18 Day(s) or more 9051800600For standing work (Height: 905 mm)40.01 unit

Loading...

  1. 1

Basic Information

Product Type Mat covered work bench Uniform Load(kg) 300 Assembly / Completion Assembly type
Main body: option Main Body Adjuster Screw Size M16×2.0 Material Main Body: Steel
Material 2 Mat: Natural Rubber Top Plate Material Polyester decoration Specifications Mat Thickness: 5 mm
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)