(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Line Workbench (Incline Shelf, Container Receptacle Type)

Line Workbench (Incline Shelf, Container Receptacle Type)

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Includes a light for clear illumination of the work at hand.
· The assembly/packing line can be easily reconfigured according to the number of manufacturing processes.
· Melamine resin is used for the top plate surface. Features high heat resistance and hardness that makes it difficult to get scratched.
· The height of the top plate surface can be set between 700 and 900 mm according to the operator.

Basic Specifications

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • Clear
Depth (mm)

Refine by

  • 687.5
  • 1300
  • Clear
Details Type

Refine by

  • Double-sided Type
  • One-side Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
687.5
One-side Type
14 Day(s) or more
-

Part Number : ULRT-1200E
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Width (mm)
    1200
  • Depth (mm)
    687.5
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    One-side Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Container Receiver x 2 pcs, Inclined Shelf x 1 pc, Lighting Fixture x 1 Set
  • Mass(kg)
    61.5
1 unit
900
687.5
One-side Type
14 Day(s) or more
-

Part Number : ULRT-900E
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Width (mm)
    900
  • Depth (mm)
    687.5
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    One-side Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Container Receiver x 2 pcs, Inclined Shelf x 1 pc, Lighting Fixture x 1 Set
  • Mass(kg)
    51.5
1 unit
1200
1300
Double-sided Type
14 Day(s) or more
-

Part Number : ULRT-W1200E
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Width (mm)
    1200
  • Depth (mm)
    1300
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Double-sided Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Container Receiver x 4 pcs, Inclined Shelf x 2 pc, Lighting Fixture x 2 Set
  • Mass(kg)
    105.5
1 unit
900
1300
Double-sided Type
14 Day(s) or more
-

Part Number : ULRT-W900E
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Width (mm)
    900
  • Depth (mm)
    1300
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Double-sided Type
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Accessory
    Container Receiver x 4 pcs, Inclined Shelf x 2 pc, Lighting Fixture x 2 Set
  • Mass(kg)
    88.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)