(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap-PT Reamer for Gas Pipes (Straight Flute)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RMP02ST
RMP04ST
RMP06ST
RMP08ST
RMP12ST
RMP16ST
RMP20ST
RMP24ST
RMP32ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Overall Length (L)
(mm)
D
(mm)
D1
(mm)

(mm)
ℓ1
(mm)
C
(mm)
E
(mm)
F
(mm)
Number of Flutes
(mm)

602,601 IDR

1 Piece(s) 12 Day(s) or more R1/8558.19.6625158966

686,144 IDR

1 Piece(s) 11 Day(s) or more R1/46210.712.893523111296

898,686 IDR

1 Piece(s) 12 Day(s) or more R3/86514.216.3935231414116

1,238,999 IDR

1 Piece(s) 12 Day(s) or more R1/28017.620.2342281817146

1,789,398 IDR

1 Piece(s) 12 Day(s) or more R3/4852325.6342282320176

2,692,395 IDR

1 Piece(s) 12 Day(s) or more R19529.032.2552352624218

4,433,276 IDR

1 Piece(s) 12 Day(s) or more R1"1/410537.540.7552353230268

5,800,673 IDR

1 Piece(s) 12 Day(s) or more R1"1/211043.546.7552353832298

9,851,261 IDR

1 Piece(s) 12 Day(s) or more R212055.058.63583846383510

Loading...

  1. 1

Basic Information

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Detail Type Straight blade
Details of Material SKH

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)