(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap Oversize

Spiral Tap Oversize

(for plating, for heat treatment) Oxidation Processing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SXP6.0M
SXQ6.0M
SXR6.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
d
(mm)
D
(mm)

(mm)
ℓ1
(mm)
F
(mm)
K
(mm)
No. of Grooves Over-Sized Amount

280,717 IDR

1 Piece(s) 11 Day(s) or more M61624.7619114.573+0.1

280,717 IDR

1 Piece(s) 12 Day(s) or more M61624.7619114.573+0.2

280,717 IDR

1 Piece(s) 12 Day(s) or more M61624.7619114.573+0.3

Loading...

  1. 1

Basic Information

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap
Details of Material SKHGⅡ

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)