(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket for Electric Screwdriver

Socket for Electric Screwdriver

Standard Unit Price:
227,751 IDR
Days to Ship :
11 Day(s) or more

Semi-long size that supports long bolts

Basic Specifications

  • Package Size(mm)
    H155×W105×D20
  • Weight(g)
    260
  • Quantity
    5pcs
  • Set Content
    7/8/10/12/13mm
  • Material
    Cr-V Steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
227,751 IDR

Part Number : 1133701
Days to Ship 11 Day(s) or more
Standard Unit Price 227,751 IDR

Specificationtitle

  • Package Size(mm)
    H155×W105×D20
  • Weight(g)
    260
  • Quantity
    5pcs
  • Set Content
    7/8/10/12/13mm
  • Material
    Cr-V Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)