(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagonal Shank Rapid Type Drill for General Metal Material

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1301821

 
Part Number
1301821
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

255,790 IDR

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Package Size(mm) H160×W100×D16 Weight(g) 176 Pieces 10 pcs./set
Set Content(mm) 1.5/2/2.5/3/3.2/3.5/4/4.5/4.8/5 Use For drilling holes in general steel, stainless steel, light metal, etc. Material Titanium Coating High Speed Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)