(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For Cut-Off Wheel Circular Saw Disk for Ironwork

For Cut-Off Wheel Circular Saw Disk for Ironwork

For cutting lightweight structural steel, steel pipes, thin iron plating, and tin, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1308330

 
Part Number
1308330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

129,011 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Abrasive A / WA Particle Size(#) 36 Hardness Q
Outside Diameter(mm) 185 Package Size(mm) H220×W200×D6 Weight(g) 175
Thickness 2.5 Inner Diameter 22/20/19 Use For Cutting Lightweight Structural Steel, Steel Pipes, Thin Iron Plating, and Tin, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)