(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combined Jig Saw Replacement Blades (Pack of 2 Units)【1-2 Pieces Per Package】

Combined Jig Saw Replacement Blades (Pack of 2 Units)

For cutting mild steel sheets, stainless steel sheets, plywood, plastic boards, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NO1-18B
NO1-24B
NO1-24LB
NO1-32B
NO2-14B
NO3-9B
NO3-9LB
NO4-24B
NO6-24B
NO7-14B
NO8-9B
NO12-14B
NO13-9B
NO14-14B
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplication Number of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Capacity Mild Steel Sheet
(mm)
Cutting Capacity Plastic
(mm)
Cutting Capacity Aluminum
(mm)
Cutting Capacity Wood Plywood
(mm)
JAN Code Package Dimensions

76,577 IDR

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more Mild Steel Sheet / Aluminum Alloy / Plastic188560-2~51.5 to 62–10-4986362350082W45×H145

86,504 IDR

1 Piece(s) 9 Day(s) or more Mild Steel Sheet / Aluminum Alloy / Plastic248560-1–31.5 to 61–6-4986362350075W45×H145

94,500 IDR

1 Piece(s) 13 Day(s) or more Mild Steel Sheet / Aluminum Alloy / Plastic2411595-1–31.5 to 61–6-4986362350112W45×H170

76,577 IDR

1 Piece(s) 13 Day(s) or more Mild Steel Sheet / Aluminum Alloy / Plastic328560-0.5–1.51–31–3-4986362350068W45×H145

58,484 IDR

1 Piece(s) 13 Day(s) or more Wood / Plastic148560--2~55-3~554986362350129W45×H145

58,484 IDR

1 Piece(s) 13 Day(s) or more Wood / Plastic98560--3~55-3~554986362350136W45×H145

71,268 IDR

1 Piece(s) 13 Day(s) or more Wood / Plastic911595--3~55-3~704986362350143W45×H170

58,930 IDR

1 Piece(s) 13 Day(s) or more Aluminum Alloy / Brass248560-----4986362350150W45×H145

102,677 IDR

1 Piece(s) 13 Day(s) or more Mild Steel Sheet / Stainless Steel / Aluminum Alloy / Plastic2485601–21–31.5 to 61–6-4986362350174W45×H145

72,110 IDR

1 Piece(s) 13 Day(s) or more Plastic148560--2~55-3~554986362350181W45×H145

74,384 IDR

1 Piece(s) 13 Day(s) or more Gypsum Board98560-----4986362350198W45×H145

72,110 IDR

1 Piece(s) 13 Day(s) or more Aluminum Alloy / Plastic148560--2~551–10-4986362350204W45×H145

62,058 IDR

1 Piece(s) 13 Day(s) or more Wood / Plastic98560--3~55-3~554986362350211W45×H145

62,058 IDR

1 Piece(s) 13 Day(s) or more Wood / Plastic148560--2~55-3~554986362350228W45×H145

Loading...

  1. 1

Basic Information

Product Type Combined Type Specifications, motor to use Jigsaw Compatible Model For Makita, Hitachi, Ryobi, B&D

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)