(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long spiral tap

Long spiral tap

Since the core thickness of the tap is large, it has maximized torsion strength, and there is almost no damage.

Part Number

Configured Part Number is shown.

Part Number
1P-L100-ST-M6-1.0
1P-L150-ST-M6-1.0
L100-SPT-M6-1.0
L150-SPT-M6-1.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

335,117 IDR

1 Piece(s) 13 Day(s) or more M61100Includes Blister Pack19JIS2 Grade + 0.03 Equivalent5.04.56.0HSSE

546,922 IDR

1 Piece(s) 13 Day(s) or more M61150Includes Blister Pack19JIS2 Grade + 0.03 Equivalent5.04.56.0HSSE

315,952 IDR

1 Piece(s) 13 Day(s) or more M61100Single Item19JIS2 Grade + 0.03 Equivalent5.04.56.0SKH

527,757 IDR

1 Piece(s) 13 Day(s) or more M61150Single Item19JIS2 Grade + 0.03 Equivalent5.04.56.0SKH

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tap Model Spiral Tap
Coating Presence Included Surface Coating Homo Processing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)