(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Tap for Deep Hole

Spiral Tap for Deep Hole

For tapping when the depth is roughly twice or more the nominal diameter, in order to reduce frictional resistance and to improve the supply of cutting oil, the groove is designed with a shorter threaded portion to improve the discharge of chips.

Part Number

Configured Part Number is shown.

DH-ST-M6-1.0

Part Number
DH-ST-M6-1.0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Neck Diameter
(mm)
Length Under Neck
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)

178,598 IDR

1 Piece(s) 13 Day(s) or more M6161114.7265.04.56.0

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Spiral Tap Coating Presence None
Surface Coating Non-Coated Sales Format Single Item Details of Tool Material Type SKH

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)