(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

X Series Titanium Coating Spiral Tap for Through Holes AUXSL

X Series Titanium Coating Spiral Tap for Through Holes AUXSL

It utilizes high-rigidity/high-precision blanks that make the most of high-performance machining centers and high-precision tooling. Spiral tap for through holes * Recommended for use in combination with dedicated tooling

PDF

Part Number

Configured Part Number is shown.

VSAXQ6.0ML

 

Part Number
VSAXQ6.0ML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

297,124 IDR

1 Piece(s) 7 Day(s) or more M6180 ~ 88P2153064.98

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN Number of Grooves 3
Shape g Torsional Angle L15°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)