(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

X Series Spiral Tap for Through Holes XSL (SNXR012OL)

X Series Spiral Tap for Through Holes XSL SNXR012OL

It utilizes high-rigidity/high-precision blanks that make the most of high-performance machining centers and high-precision tooling. Spiral tap for through holes * Recommended for use in combination with dedicated tooling

PDF

Part Number

Configured Part Number is shown.

SNXR012OL

Part Number
SNXR012OL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

418,365 IDR

1 Piece(s) Quote M121.5110P3234512912

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (35 to 45 HRC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole
Coating Y/N NA Number of Grooves 3 Shape g
Torsional Angle 15°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)