(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

X-Series Titanium Coating Spiral Tap AUXSP

X-Series Titanium Coating Spiral Tap AUXSP

[Features]
· It utilizes high-rigidity/high-precision blanks that make the most of high-performance machining centers and high-precision tooling.
· Thread component has a special shape. Several threads are totally left untouched while the remaining half of the threads are chamfered. A coating spiral tap for blind holes that maintains chip-flow by its unique slot shape and achieves reduction of friction resistance

PDF

Part Number

Configured Part Number is shown.

VSAXQ6.0M

Part Number
VSAXQ6.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

326,836 IDR

1 Piece(s) 7 Day(s) or more M6162 ~ 80P2153064.983

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type TiN Shape g
Torsional Angle 45°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)