(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For American Tapered Pipe Thread for Pipes (Short Thread Type Long Shank Spiral) LS-SP-S-NPT

Part Number

Configured Part Number is shown.

 
Part Number
SSNPT02LL10
SSNPT04OL15
SSNPT06OL15
SSNPT08QL15
SSNPT12QL15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

1,356,746 IDR

1 Piece(s) 11 Day(s) or more 1/8-2710016.5869310.510.117

2,524,377 IDR

1 Piece(s) 13 Day(s) or more 1/4-1815019.511912312.513.426

4,159,109 IDR

1 Piece(s) 11 Day(s) or more 3/8-181502114111431416.866

4,924,508 IDR

1 Piece(s) 11 Day(s) or more 1/2-141502718141741720.980

7,701,071 IDR

1 Piece(s) 11 Day(s) or more 3/4-141502923172041926.325

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Ductile Cast Iron (FCD) / Brass cast iron (BsC) Tap Type Tap for pipes Hole type For blind hole
Coating Y/N NA Class ANSI G Shape h
Torsional Angle 25°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)