(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nut Type Urethane Hose, Intermediate Joint

Part Number

Configured Part Number is shown.

1450341

 
Part Number
1450341
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

175,752 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Package Size(mm) H86×W50×D20 Weight(g) 44 Maximum Usable Pressure(MPa) 1
JAN Code 4907052391918 Material Main Body: Brass Plating Finish Use Connection of Urethane Hoses and Outer Screws
Specifications · Thread diameter: Rc1/4(PT1/4) · Inner diameter x outer diameter: φ6.5 x φ10 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)