(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Polishing Brush Set, 3-Piece Set RB-56

Brass Polishing Brush Set, 3-Piece Set RB-56

For removing rust from uneven metal surfaces, or moire finishing in fine woodwork.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1320860

 
Part Number
1320860
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

148,983 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) φ2.35 Package Size(mm) H105×W60×D25 Mass(g) 16
Quantity 3 pcs./set JAN Code 4907052372757 Maximum Allowable Speed(min-1) 13000
Use For removing rust from uneven metal surfaces, sawdust of finished wood from woodworking. For metals, light metals wood etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)