(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Trimmer Router Bit Dovetail

Carbide Trimmer Router Bit Dovetail

For dovetail grooving of wood.

[Features]
· With carbide tip and excellent durability

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1330348
1330350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWeight
(g)
Blade Size - Width
(mm)
Blade Size - Height
(mm)
JAN Cord

126,838 IDR

1 Piece(s) 13 Day(s) or more 449.59.54907052374706

135,800 IDR

1 Piece(s) 11 Day(s) or more 4914.3124907052374720

Loading...

  1. 1

Basic Information

Package Size(mm) H97×W37×D32 Specifications Angle 14° Features With Carbide Tip and Excellent Durability

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)