(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ASSAFE Work Gloves

ASSAFE Work Gloves

Standard Unit Price:
126,366 IDR-
Days to Ship :
9 Day(s)

Made of PVC and offers excellent resistance to oil, acid and alkali. No seam through the fingertips for ease of use.

Basic Specifications

  • Product Type
    Vinyl Chloride
  • Application
    For work
  • Details Type
    Made from PVC
  • Thickness(mm)
    3
  • Color
    Blue
  • Features
    Made of polyvinyl chloride and excellent in oil, acid, and alkali resistance. No seam through the finger tips and easy to use.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton (13G Seamless Lining)
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Specifications

Refine by

  • Long
  • Clear
Size

Refine by

  • M
  • L
  • XL
  • Clear
Overall Length(mm)

Refine by

  • 260
  • 300
  • Clear
Manufacturer Product Name

Refine by

  • ASSAFE Work Glove Long M
  • ASSAFE Work Gloves L
  • ASSAFE Work Gloves XL
  • Clear
Manufacturer Model Number

Refine by

  • Long
  • regular
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
-
XL
260
ASSAFE Work Gloves XL
regular
9 Day(s)
126,366 IDR

Part Number : 1-532-01
Days to Ship 9 Day(s)
Standard Unit Price 126,366 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Specifications
    -
  • Application
    For work
  • Size
    XL
  • Details Type
    Made from PVC
  • Overall Length(mm)
    260
  • Thickness(mm)
    3
  • Color
    Blue
  • Manufacturer Product Name
    ASSAFE Work Gloves XL
  • Manufacturer Model Number
    regular
  • JAN Code
    4560111733182
  • Features
    Made of polyvinyl chloride and excellent in oil, acid, and alkali resistance. No seam through the finger tips and easy to use.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton (13G Seamless Lining)
1 Pair
-
L
260
ASSAFE Work Gloves L
regular
9 Day(s)
128,378 IDR

Part Number : 1-532-02
Days to Ship 9 Day(s)
Standard Unit Price 128,378 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Specifications
    -
  • Application
    For work
  • Size
    L
  • Details Type
    Made from PVC
  • Overall Length(mm)
    260
  • Thickness(mm)
    3
  • Color
    Blue
  • Manufacturer Product Name
    ASSAFE Work Gloves L
  • Manufacturer Model Number
    regular
  • JAN Code
    4560111733199
  • Features
    Made of polyvinyl chloride and excellent in oil, acid, and alkali resistance. No seam through the finger tips and easy to use.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton (13G Seamless Lining)
1 Pair
Long
M
300
ASSAFE Work Glove Long M
Long
9 Day(s)
152,122 IDR

Part Number : 1-533-03
Days to Ship 9 Day(s)
Standard Unit Price 152,122 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Vinyl Chloride
  • Specifications
    Long
  • Application
    For work
  • Size
    M
  • Details Type
    Made from PVC
  • Overall Length(mm)
    300
  • Thickness(mm)
    3
  • Color
    Blue
  • Manufacturer Product Name
    ASSAFE Work Glove Long M
  • Manufacturer Model Number
    Long
  • JAN Code
    4560111733236
  • Features
    Made of polyvinyl chloride and excellent in oil, acid, and alkali resistance. No seam through the finger tips and easy to use.
  • Surface material
    PVC (Polyvinyl Chloride Resin)
  • Lining material
    100% Cotton (13G Seamless Lining)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)