(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max P Head For Turning, R471.31

Part Number

Configured Part Number is shown.

Part Number
R471.5-325022-16
R471.5-405628-16
R471.5-505636-16
R471.5-636345-16
R471.5-808056-16
R471.31-323422-12
R471.31-404028-12
R471.31-505036-12
R471.31-636345-19
R471.31-808056-19
R471.38-505036-16
R471.38-636345-22M1
R471.38-808056-22M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Clamp Shape Overall Length Shank diameter Protrusion length (L/D) Function Width
(mm)
Cutting Angle
(°)
Maximum Ramping Angle
(°)
Function Length
(mm)
Weight
(kg)
Gauge Chip Connection Size Tool Style Lead Angle
(°)

-

1 Piece(s) 16 Day(s) or more T (Triangle)Wedge Lock503250229330502.26TP...16(3/8)32R/L471.5-3

-

1 Piece(s) 16 Day(s) or more T (Triangle)Wedge Lock564056289330560.398TP...16(3/8)40R/L471.5-3

-

1 Piece(s) 11 Day(s) or more T (Triangle)Wedge Lock565056369330560.544TP...16(3/8)50R/L471.5-3

-

1 Piece(s) 11 Day(s) or more T (Triangle)Wedge Lock636363459330631TP...16(3/8)63R/L471.5-3

-

1 Piece(s) 16 Day(s) or more T (Triangle)Wedge Lock808080569330801.96TP...16(3/8)80R/L471.5-3

-

1 Piece(s) 11 Day(s) or more C (80° Diamond-Shape)Screw Clamp34323422950340.15TP…12(1/2)32R/L471.31-5

-

1 Piece(s) 11 Day(s) or more C (80° Diamond-Shape)Screw Clamp40404028950400.24TP…12(1/2)40R/L471.31-5

-

1 Piece(s) 11 Day(s) or more C (80° Diamond-Shape)Screw Clamp50505036950500.308TP…12(1/2)50R/L471.31-5

-

1 Piece(s) 11 Day(s) or more C (80° Diamond-Shape)Screw Clamp63636345950631TP…19(3/4)63R/L471.31-5

-

1 Piece(s) 11 Day(s) or more C (80° Diamond-Shape)Screw Clamp80808056950801.96TP…19(3/4)80R/L471.31-5

-

1 Piece(s) 11 Day(s) or more T (Triangle)Screw Clamp505050369322500.48TP…16(3/8)50R/L471.38-3

-

1 Piece(s) 11 Day(s) or more T (Triangle)Screw Clamp636363459322631TP…22(1/2)63R/L471.38-3

-

1 Piece(s) 16 Day(s) or more T (Triangle)Screw Clamp808080569322801.96TP…22(1/2)80R/L471.38-3

Loading...

  1. 1

Basic Information

Application Internal Diameter Selfishly Right-hand Lubrication Hole Y/N NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)