(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max P Head For Turning, R474.3

Part Number

Configured Part Number is shown.

R474.3-636345-19

Part Number
R474.3-636345-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Selfishly Right-hand
Clamp Shape Screw Clamp Overall Length 63 Shank diameter 63
Protrusion length (L/D) 63 Lubrication Hole Y/N NA Function Width(mm) 45
Cutting Angle(°) 75 Maximum Ramping Angle(°) 0 Function Length(mm) 63
Weight(kg) 1 Gauge Chip TP…19(3/4) Connection Size 63
Tool Style R/L474.3 Lead Angle(°) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)