(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max S Head For Turning, R474.9

Part Number

Configured Part Number is shown.

Part Number
R474.9-404028-12
R474.9-505036-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length Shank diameter Protrusion length (L/D) Function Width
(mm)
Function Length
(mm)
Weight
(kg)
Connection Size

-

1 Piece(s) 16 Day(s) or more 40404028400.26340

-

1 Piece(s) 16 Day(s) or more 50505036500.550

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Internal Diameter Selfishly Right-hand
Clamp Shape Clamp-on Lubrication Hole Y/N NA Cutting Angle(°) 75
Maximum Ramping Angle(°) 0 Gauge Chip TP...12(1/2) Tool Style R/L474.9
Lead Angle(°) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)